Publish your products
FLAIR 2 DIFFUSER CYLINDER, Pendant, Direct, Direct/Indirect
Lumenwerx

FLAIR 2 DIFFUSER CYLINDER, Pendant, Direct, Direct/Indirect

The Flair Cylinder family is a series of pendant, surface, and wall mounted decorative luminaires featuring refined proportions, attention to detail, and minimalist versatility. It consists of the Flair Sleeve, Flair Diffuser, and Flair Glow Ring. The Flair Diffuser is available in 2"or 3" diameters, while the Flair Sleeve and Flair Glow Ring are available in 3" diameters only.

Specification
  • SIZE: DIAMETER: 2", 3"

    LIGHT SOURCE: LED

    CHROMATICITY: STATIC WHITE, FULL SPECTRUM, SOLA , DUO

    LIGHT DISTRIBUTION: DIRECT, INDIRECT, DIRECT/INDIRECT

    MOUNTING: SURFACE, PENDANT, WALL

    OPTICS: FF14, FF34, FFFH, GR, PF34, SL14, SLFH

Technical specification
  • Unique ref.FL2DFCYP
  • Product familyPendant
  • Product groupAERA
  • TypeObject (single object)
  • Date of publishing2023-05-05
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit