MIKRO, Pendant, Indirect
Lumenwerx

MIKRO, Pendant, Indirect

Precise, refined, elegant, and just 1" wide, Mikro presents a crisp, brand new scale in linear LED luminaires, made practical by an integral driver - Mikrodrive™. Using a high performance LED's and a flat, high efficiency lambertian optic, Mikro delivers an efficacy of 117 LPW. In addition to individual luminaires and continuous runs, Mikro is also available in pendant, wall, surface, and recessed configurations.
Specification
  • SIZE: 1" X 2" - 1" X 2 31/32"

    LIGHT SOURCE: LED

    LIGHT DISTRIBUTION: DIRECT, INDIRECT, DIRECT/INDIRECT

    CHROMATICITY: STATIC WHITE

    MOUNTING: RECESSED, SURFACE, PENDANT, WALL, WALL-RECESSED

    OPTICS: HLO
Technical specification
  • Unique ref.MIKPI
  • Collection setPendant
  • CollectionMikro
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 1.4 CodeJY73
  • Uniclass 1.4 DescriptionLuminaires and lamps
  • Uniclass 2.0 CodePR-49
  • Uniclass 2.0 DescriptionLuminaires And Lamps
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • NBS Reference Code49
  • NBS Reference DescriptionLuminaires And Lamps
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States