Publish your products
MIKRO, Recessed Vertical
Lumenwerx

MIKRO, Recessed Vertical

Precise, refined, elegant, and just 1" wide, Mikro presents a crisp, brand new scale in linear LED luminaires, made practical by an integral driver - Mikrodrive™. Using a high performance LED's and a flat, high efficiency lambertian optic, Mikro delivers an efficacy of 117 LPW. In addition to individual luminaires and continuous runs, Mikro is also available in pendant, wall, surface, and recessed configurations.
Specification
  • SIZE: 1" X 2" - 1" X 2 31/32" LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT, INDIRECT, DIRECT/INDIRECT CHROMATICITY: STATIC WHITE MOUNTING: RECESSED, SURFACE, PENDANT, WALL, WALL-RECESSED OPTICS: HLO
Technical specification
  • Unique ref.MIKRV
  • Product familyRecessed
  • Product groupMikro
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Lighting
  • IFC classificationLight Fixture
  • UNSPSC nameRecessed lighting
  • UNSPSC code39111505
  • Uniclass 2015 CodePr_70_70_48_71
  • Uniclass 2015 DescriptionRecessed luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States