ORY, Pendant 2x2, Indirect
Lumenwerx

ORY, Pendant 2x2, Indirect

Ory offers widespread, energy efficient lighting from a luminaire just 1" high x 2.5" wide. A remote driver, accessible through the suspension canopy, provides power. Utilizing the LumenWerx Widespread Indirect Optic (WIO), Ory delivers peak intensity at 110º while suppressing direct uplight. This produces noticeably smoother ceiling brightness than a typical lambertian uplight distribution, permitting generally wider spacing as well. Ory is available as an indirect pendant, an indirect asymmetric wall luminaire (ADA compliant), and pendant patterns.
Specification
  • SIZE: 2 1/2"X1", 1'X1', 2'X2', 1'X4', 2'X4'', 4'X4'

    LIGHT SOURCE: LED

    CHROMATICITY: STATIC WHITE

    LIGHT DISTRIBUTION: INDIRECT WIDESPREAD

    MOUNTING: PENDANT, WALL

    OPTICS: WAI, WIO
Technical specification
  • Unique ref.ORYP-22
  • Collection setPendant
  • CollectionOry
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 1.4 CodeJY73
  • Uniclass 1.4 DescriptionLuminaires and lamps
  • Uniclass 2.0 CodePR-49
  • Uniclass 2.0 DescriptionLuminaires And Lamps
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • NBS Reference Code49
  • NBS Reference DescriptionLuminaires And Lamps
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States