PAZ, Pendant, Indirect
Lumenwerx

PAZ, Pendant, Indirect

Constructed of extruded and die-cast aluminum, Paz measures just over 6" across - the smallest curved profile available today. A choice of end cap treatments and suspension options, as well as continuous runs in 2' increments, provide design flexibility. Paz incorporates our high performance widespread indirect optics and delivers comfortable totally indirect lighting with up to 109 lumens per watt. ChromaWerx Duo and Sola provide tunable white options.
Specification
  • SIZE: 6 5/32" X 1 7/8"

    LIGHT SOURCE: LED

    CHROMATICITY: STATIC WHITE, DUO , SOLA

    LIGHT DISTRIBUTION: INDIRECT WIDESPREAD

    MOUNTING: PENDANT

    OPTICS: WIO
Technical specification
  • Unique ref.PAZPI
  • Collection setPendant
  • CollectionPaz
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 1.4 CodeJY73
  • Uniclass 1.4 DescriptionLuminaires and lamps
  • Uniclass 2.0 CodePR-49
  • Uniclass 2.0 DescriptionLuminaires And Lamps
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • NBS Reference Code49
  • NBS Reference DescriptionLuminaires And Lamps
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States