POP COLOR, Pendant Square 4x4, Direct
Lumenwerx

POP COLOR, Pendant Square 4x4, Direct

POP Color features a 4 ¾" deep painted housing with a uniformly luminous diffuser that sits flush or drops up to 4" below. The diffuser and light engine form a fully enclosed unit secured by a twist-and-lock mechanism for easy maintenance with no exposed hardware. POP Color delivers up to 125 LPW and is available in nine standard housing colors, as well as custom finishes. POP Color offers a choice of round or square housings in nominal 12", 24", 36 and 48" sizes. All are suitable surface or pendant mounting with direct or direct/indirect light distributions. Diffuser drops are 1", 2", 3" or 4" below the edge of the housing. A broad range of color temperature, light output, electrical, and control options is offered. Each output option maintains the same diffuser brightness across different luminaire sizes providing a visually consistent hierarchy of scale.
Specification
  • SIZE: 1'X1', 12", 2'X2', 24", 36", 48"

    LIGHT SOURCE: LED

    LIGHT DISTRIBUTION: DIRECT, DIRECT/INDIRECT

    CHROMATICITY: STATIC WHITE, DUO , SOLA

    MOUNTING: SURFACE, PENDANT

    OPTICS: ULO
Technical specification
  • Unique ref.PCSQPD-44
  • Collection setPendant
  • CollectionPop Color
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 1.4 CodeJY73
  • Uniclass 1.4 DescriptionLuminaires and lamps
  • Uniclass 2.0 CodePR-49
  • Uniclass 2.0 DescriptionLuminaires And Lamps
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • NBS Reference Code49
  • NBS Reference DescriptionLuminaires And Lamps
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States