Publish your products
PIVOT DOT, Surface
PIVOT DOT, Surface
    Lumenwerx

    PIVOT DOT, Surface

    The Pivot Track is a 48V, 1.55-inch wide linear system designed for pendant, recessed, or surface mounting to accommodate the Pivot
    Track Modules. With infinite run capabilities in segments of up to 8 feet, the Pivot Track can branch out horizontally and vertically to
    create a multitude of shapes, patterns, and effects for various architectural applications.

    Pivot Dot is a round spotlight offered in two sizes, and features three beam angles of 20, 35 and 50 degrees. Pivot Dot emits a subtle punch of light with 360-degree infinite rotation ability along with 90-degree vertical flexibility. It can be adapter mounted or 3-inch-stem mounted and is offered in 2.65-inch and 4-inch heights with two bevel options: standard and decorative. Pivot Dot is available in a wide range of colors.

    Specification
    • SIZE: 1" (1,5" DIAMETER) X 2 5/8", 2" (2" DIAMETER) X 4"

      LIGHT SOURCE: STATIC WHITE, FULL SPECTRUM

      LIGHT DISTRIBUTION: DIRECT


    Technical specification
    • Unique ref.PIVDT-S
    • Product familySurface
    • Product groupPivot
    • TypeObject (single object)
    • Date of publishing2022-05-17
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodePr_70_70_48_82
    • Uniclass 2015 DescriptionSpot lights
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    North America
    Canada
    United States