Publish your products
PIVOT GLOBE, Pendant
Lumenwerx

PIVOT GLOBE, Pendant

Pivot is an architectural 48V linear magnetic track lighting system for pendant mounting. The Pendant Track is high voltage and accommodates the Pivot Track Modules. It possesses infinite run capabilities in segments of up to 8 feet with smooth transitions at the joint. It can also be branched out horizontally and vertically to create a multitude of shapes, patterns, and effects for various architectural applications. The Track is offered in different circuit and control channel variations. Consult other spec sheets for the Recessed Track and for the Pivot Modules offerings.

Pivot Globe offers uniform light distribution and the timeless appeal of the spherical form. Made from frosted glass, the luminaire is lit fully with our Isotropic Radiant OpticTM (IROTM) that distributes light smoothly and evenly in all directions, thereby avoiding undesirable hotspots. Available in 4″, 6″, and 8″ diameters.

Specification
  • SIZE: 4" (4" DIAMETER), 6" (6" DIAMETER), 8" (8" DIAMETER), 

    LIGHT SOURCE: STATIC WHITE




Technical specification
  • Unique ref.PIVGLB
  • Product familyPendant
  • Product groupPivot
  • TypeObject (single object)
  • Date of publishing2023-02-02
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit