POP CORE, Pendant Round 36, Direct/Indirect
Lumenwerx

POP CORE, Pendant Round 36, Direct/Indirect

POP Core features a simple, uniformly luminous diffuser and delivers up to 131 LPW. The diffuser and light engine form a fully enclosed unit secured by a twist-and-lock mechanism for easy maintenance with no exposed hardware. POP Core offers a choice of round or square diffusers in nominal 12", 24", 36" and 48" sizes. All are suitable with direct or direct/indirect light distributions. Gentle spill light relieves shadows on the surrounding surface when surface mounted. POP Core square is available with 2.5" or 5" deep diffusers, the POP Core round in 3.5" and 5". The 2.5" deep diffuser meets ADA requirements for wall mounting with less than 4" extension. A broad range of color temperature, light output, electrical, and control options is offered. Each output option maintains the same diffuser brightness across different luminaire sizes providing a visually consistent hierarchy of scale.
Specification
  • SIZE: 1'X1', 12", 2'X2', 24", 36", 4'X4'

    LIGHT SOURCE: LED

    LIGHT DISTRIBUTION: DIRECT, DIRECT/INDIRECT

    CHROMATICITY: STATIC WHITE, DUO , SOLA

    MOUNTING: SURFACE, PENDANT, WALL

    OPTICS: ULO
Technical specification
  • Unique ref.POROPDI-36
  • Collection setPendant
  • CollectionPop Core
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 1.4 CodeJY73
  • Uniclass 1.4 DescriptionLuminaires and lamps
  • Uniclass 2.0 CodePR-49
  • Uniclass 2.0 DescriptionLuminaires And Lamps
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • NBS Reference Code49
  • NBS Reference DescriptionLuminaires And Lamps
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States