Publish your products
POP RECESSED, Recessed Round 24, Direct
Lumenwerx

POP RECESSED, Recessed Round 24, Direct

POP Recessed features a uniformly luminous diffuser that sits flush with the ceiling. The diffuser and light engine form a fully enclosed unit secured by a twist-and-lock mechanism for easy maintenance with no exposed hardware. POP Recessed delivers up to 114 LPW and installs in grid or gypsum board ceilings.
Specification
  • SIZE: 1’X1’, 12”, 2’X2’, 24”, 36”, 4’X4’ LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT CHROMATICITY: STATIC WHITE, DUO , SOLA MOUNTING: RECESSED OPTICS: ULO
Technical specification
  • Unique ref.POROR-24
  • Product familyRecessed
  • Product groupPop Recessed
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Lighting
  • IFC classificationLight Fixture
  • UNSPSC nameRecessed lighting
  • UNSPSC code39111505
  • Uniclass 2015 CodePr_70_70_48_71
  • Uniclass 2015 DescriptionRecessed luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit