Publish your products
TOGO, Acoustix
Lumenwerx

TOGO, Acoustix

Togo Acoustix provides generous ambient illumination from a minimal and elegant ring form. Nestled in a crisp 4" high opaque and, the distinctive, annular diffuser glows inwardly. The diffuser’s softly rounded compound curve lends Togo Acoustix a slender appearance. Available in 24", 36" and 48" diameters. Togo’s outer housing of extruded aluminum is welded and buffed to a seamless band that can be painted in a variety of standard finishes, or an RAL custom color, to coordinate with virtually any interior finish. The Togo driver mounts remotely, either above or below the ceiling. In addition to a conventional power cord, Togo Acoustix also offers an ultra-clean mounting detail with integrated power and suspension cables. Togo Acoustix is available in Static White. Chromawerx QUADRO, DUO and SOLA are also available.

    Specification
    • SIZE: Ø 24", Ø 36", Ø 48"

      LIGHT SOURCE: LED

      LIGHT DISTRIBUTION: DIRECT

      CHROMATICITY: STATIC WHITE, CHROMAWERX QUADRO, DUO, SOLA

      MOUNTING: PENDANT

      MOUNTING POINTS: SINGLE CANOPY, MULTIPLE CANOPY

    Technical specification
    • Unique ref.TOGOACOP
    • Product familyPendant
    • Product groupAcoustic
    • TypeObject (single object)
    • Date of publishing2022-03-30
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryFibre-felt
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Lighting
    • IFC classificationLight Fixture
    • ETIM CodeEC001743
    • ETIM NamePendant luminaire
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodePr_70_70_48_62
    • Uniclass 2015 DescriptionPendant luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    North America
    Canada
    United States