VIA2, Pendant, Direct Asymmetric/Indirect Asymmetric
Lumenwerx

VIA2, Pendant, Direct Asymmetric/Indirect Asymmetric

Via 2 is the elegant and flexible linear LED luminaire system for pendant, surface, and recessed or in-wall installation, whether as discrete luminaires, continuous runs, or patterns. Via 2 features numerous optical configurations, which are difficult to achieve in luminaires. Via 2 is also available in T5 & T5HO.
Specification
  • SIZE: 2 3/8" X 3 3/4" - 2 3/8" X 5 3/8"

    LIGHT SOURCE: LED, T5, T5HO

    LIGHT DISTRIBUTION: DIRECT, INDIRECT, INDIRECT WIDESPREAD, DIRECT/INDIRECT, DIRECT/INDIRECT WIDESPREAD, WALL WASH, ASYMMETRIC DIRECT, ASYMMETRIC INDIRECT, ASYMMETRIC DIRECT/INDIRECT

    CHROMATICITY: STATIC WHITE, DUO , SOLA , QUADRO

    MOUNTING: RECESSED, SURFACE, PENDANT, WALL, WALL-RECESSED

    OPTICS: ARO, HLO, WIO, WRO
Technical specification
  • Unique ref.VIA2PDI-ARO2-ARO
  • Collection setPendant
  • CollectionVia 2
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 1.4 CodeJY73
  • Uniclass 1.4 DescriptionLuminaires and lamps
  • Uniclass 2.0 CodePR-49
  • Uniclass 2.0 DescriptionLuminaires And Lamps
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • NBS Reference Code49
  • NBS Reference DescriptionLuminaires And Lamps
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States