VIA5, Pendant, Direct
Lumenwerx

VIA5, Pendant, Direct

Via 5 is a high-output linear LED luminaire system for pendant, surface, recessed or in-wall installation, whether as discrete luminaires, continuous runs or patterns. Via 5 features multiple optical configurations, flush and drop diffusers including wall wash and asymmetric and offers a wide range of electrical, control and trim options. Via 5 is also available in T5/T5HO & T8.
Specification
  • SIZE: 5 1/32" X 3 3/4" - 5 1/32" X 4 3/4"

    LIGHT SOURCE: LED, T5, T5HO

    LIGHT DISTRIBUTION: DIRECT, INDIRECT, WALL WASH, ASYMMETRIC DIRECT, ASYMMETRIC INDIRECT

    CHROMATICITY: STATIC WHITE, DUO , SOLA , QUADRO

    MOUNTING: RECESSED, SURFACE, PENDANT, WALL, WALL-RECESSED

    OPTICS: ARO, HLO, WRO
Technical specification
  • Unique ref.VIA5PD
  • Collection setPendant
  • CollectionVia 5
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 1.4 CodeJY73
  • Uniclass 1.4 DescriptionLuminaires and lamps
  • Uniclass 2.0 CodePR-49
  • Uniclass 2.0 DescriptionLuminaires And Lamps
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • NBS Reference Code49
  • NBS Reference DescriptionLuminaires And Lamps
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States