Publish your products
ARQ GLOBE, Acoustix
ARQ GLOBE, Acoustix
    Lumenwerx

    ARQ GLOBE, Acoustix

    Part of the Arq Acoustix series, the Arq Globe is an acoustic pendant equipped with an arc-shaped shade made of soundabsorbing felt created from recycled bottles. With its exposed bulbous Globe light Arq Globe exudes vintage vibes and is a fun addition to any space requiring noise control.

      Specification
      • SIZE: 24" DIAMETER

        LIGHT SOURCE: LED

        LIGHT DISTRIBUTION: DIRECT, DIRECT/INDIRECT

        CHROMATICITY: STATIC WHITE, FULL SPECTRUM, SOLA , DUO

        MOUNTING: PENDANT

        OPTICS: IRO™, XPOINT™


      Technical specification
      • Unique ref.ARQGLACOP
      • Product familyPendant
      • Product groupAcoustic
      • TypeObject (single object)
      • Date of publishing2023-05-05
      • Edition number1
      Related
      • Material mainAluminum
      • Material secondaryFibre-felt
      • Designed inCanada
      • Manufactured inCanada
      Classification
      • BIMobject CategoryLighting - Lighting
      • IFC classificationLight Fixture
      • ETIM CodeEC001743
      • ETIM NamePendant luminaire
      • UNSPSC nameInterior lighting fixtures and accessories
      • UNSPSC code391115
      • Uniclass 2015 CodePr_70_70_48_62
      • Uniclass 2015 DescriptionPendant luminaires
      • CSI MasterFormat 2014 Code26 51 00
      • CSI MasterFormat 2014 TitleInterior Lighting
      • OmniClass Number23-35 47 11
      • OmniClass TitleLighting Fixtures
      • CSI UniFormat II CodeD5020
      • CSI UniFormat II TitleLighting & Branch Wiring

      Region availability

      North America
      Canada
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit