Publish your products
AUDIA, Pendant
Lumenwerx

AUDIA, Pendant

Our premium acoustic offering Audia uses the science of Helmholtz resonance to trap acoustic waves through aluminum lattice, wrapped around proprietary sound absorbing material. With its slim core, narrow body and multiple color options, Audia was designed from the ground up with sound and light engineering in mind. Using our patent pending EchoCore™ technology we have constructed layers of sound absorbing material coupled with precise air pockets into a patterned aluminum body with a curved soft regress light reveal without compromising luminaire performance in our HLO (Highefficiency Lambertian optic) optics that delivers excellent efficacy. Audia is available in Static White, Bios, Chromawerx QUADRO, DUO and SOLA options.  

Specification
  • SIZE: 1 1/2" X 3 3/4" - 1 1/2" X 4 1/4"

    LIGHT SOURCE: LED

    LIGHT DISTRIBUTION: DIRECT, INDIRECT, DIRECT/INDIRECT, WALL WASH, ASYMMETRIC DIRECT

    CHROMATICITY: STATIC WHITE,BIOS, DUO , SOLA , QUADRO

    MOUNTING: PENDANT

    DIRECT OPTIC: HLO

    INDIRECT OPTIC: WIO2

Technical specification
  • Unique ref.AUD
  • Product familyPendant
  • Product groupAUDIA
  • TypeObject (single object)
  • Date of publishing2022-01-11
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryFibre-felt
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit