Publish your products
COMPASS BUTTON, Surface
COMPASS BUTTON, Surface
COMPASS BUTTON, Surface
    Lumenwerx

    COMPASS BUTTON, Surface

    The Compass Button is an IP66-sealed, 3″ surface-mounted luminaire designed for indoor and outdoor applications. Defined by simplicity and precision, it can be used individually or in compositions to provide rhythmic and directional illumination across architectural spaces.

    Specification
    • SIZE: 3"

      LIGHT SOURCE: LED

      CHROMATICITY: STATIC WHITE

      LIGHT DISTRIBUTION: INDIRECT

      ENVIRONMENT: IP66

      MOUNTING: SURFACE WALL

      OPTICS: RAIO


    Technical specification
    • Unique ref.CBTNS
    • Product familySurface
    • Product groupCompass
    • TypeObject (single object)
    • Date of publishing2026-02-11
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodePr_70_70_48_82
    • Uniclass 2015 DescriptionSpot lights
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit