Publish your products
CURVIA SLIM 1, Pendant Pattern
CURVIA SLIM 1, Pendant Pattern
CURVIA SLIM 1, Pendant Pattern
CURVIA SLIM 1, Pendant Pattern
    Lumenwerx

    CURVIA SLIM 1, Pendant Pattern

    At just 1.25" tall and available in 1" and 2" widths, Curvia Slim delivers the full performance of Curvia in a sleeker profile. Offered with three standard radii, 90° corners, and two endcap options, it empowers designers to compose flowing arcs, rings, and bold patterns across recessed, surface, pendant, and wall-mounted applications. From subtle curves to full compositions of light, Curvia Slim adapts to a wide range of design expressions while maintaining a refined, low profile form.

    Specification
    • SIZE: 1IN

      LIGHT SOURCE: LED

      CHROMATICITY: STATIC WHITE

      LIGHT DISTRIBUTION: DIRECT

      MOUNTING: PENDANT, RECESSED, SURFACE, WALL

      OPTICS: HLO

    Technical specification
    • Unique ref.CURVSLIM1PPAT
    • Product familyPendant
    • Product groupCurvia
    • TypeObject (single object)
    • Date of publishing2026-04-13
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Pendants
    • IFC classificationLight Fixture
    • ETIM CodeEC001743
    • ETIM NamePendant luminaire
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodePr_70_70_48_62
    • Uniclass 2015 DescriptionPendant luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit