Publish your products
ELIA, Pendant, Round
Lumenwerx

ELIA, Pendant, Round

4.5 out of 5 stars4.5(6 reviews)

Available in six standard sizes, from 2’ to 8’ diameter, Elia Round fixtures are decorative with a sleek profile suitable in any interior environment. Elia Round is equipped with LED arrays illuminating inward and outward from its circular housing. Certain smaller Elia Round sizes can be combined (two to three fixtures only) to form Multiple Round luminaires. It is also available with Chromawerx Sola, Duo, and Quadro.

Specification
  • SIZE: 

    24 - 24" diameter
    36 - 36" diameter
    48 - 48" diameter
    60 - 60" diameter
    72 - 72" diameter
    96 - 96" diameter

    LIGHT SOURCE: LED

    CHROMATICITY: STATIC WHITE, DUO , SOLA , QUADRO

    MOUNTING: PENDANT

    OPTICS: ULO

Technical specification
  • Unique ref.ELIRP
  • Product familyPendant
  • Product groupElia
  • TypeObject (single object)
  • Date of publishing2022-03-22
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit