Publish your products
PIVOT BOX, Recessed
PIVOT BOX, Recessed
    Lumenwerx

    PIVOT BOX, Recessed

    Pivot is an architectural 48V linear magnetic track lighting system for pendant mounting. The Pendant Track is high voltage and accommodates the Pivot Track Modules. It possesses infinite run capabilities in segments of up to 8 feet with smooth transitions at the joint. It can also be branched out horizontally and vertically to create a multitude of shapes, patterns, and effects for various architectural applications. The Track is offered in different circuit and control channel variations. Consult other spec sheets for the Recessed Track and for the Pivot Modules offerings.

    Pivot Box is a square spotlight offered in two sizes, and features three beam angles of 20, 35 and 50 degrees. Pivot Box emits a subtle punch of light with 360-degree infinite rotation ability along with 90-degree vertical flexibility. It
    can be adapter mounted or 3-inch-stem mounted and is offered in 2.65-inch and 4-inch heights with two bevel options: standard and decorative. Pivot Box is available in a wide range of colors.

    Specification
    • SIZE: 1 7/8" X 2 5/8" , 1 7/8" X 4"

      LIGHT SOURCE: STATIC WHITE, FULL SPECTRUM

      BIM ANGLE: SPOT 20 DEG, FLOOD, WIDE FLOOD 50 DEG

      LIGHT DISTRIBUTION: DIRECT


    Technical specification
    • Unique ref.PIVBX
    • Product familyModule
    • Product groupPivot
    • TypeObject (single object)
    • Date of publishing2021-12-07
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Lighting
    • IFC classificationLight Fixture
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodePr_70_70_48_82
    • Uniclass 2015 DescriptionSpot lights
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit