Set your location and language to prioritise localised information. Continue
PIVOT BOX, Surface
Lumenwerx

PIVOT BOX, Surface

Pivot is an architectural 48V linear magnetic track lighting system for pendant mounting. The Pendant Track is high voltage and accommodates the Pivot Track Modules. It possesses infinite run capabilities in segments of up to 8 feet with smooth transitions at the joint. It can also be branched out horizontally and vertically to create a multitude of shapes, patterns, and effects for various architectural applications. The Track is offered in different circuit and control channel variations. Consult other spec sheets for the Recessed Track and for the Pivot Modules offerings.

Pivot Box is a square spotlight offered in two sizes, and features three beam angles of 20, 35 and 50 degrees. Pivot Box emits a subtle punch of light with 360-degree infinite rotation ability along with 90-degree vertical flexibility. It
can be adapter mounted or 3-inch-stem mounted and is offered in 2.65-inch and 4-inch heights with two bevel options: standard and decorative. Pivot Box is available in a wide range of colors.

Specification
  • SIZE: 1 7/8" X 2 5/8" , 1 7/8" X 4"

    LIGHT SOURCE: STATIC WHITE, FULL SPECTRUM

    BIM ANGLE: SPOT 20 DEG, FLOOD, WIDE FLOOD 50 DEG

    LIGHT DISTRIBUTION: DIRECT


Technical specification
  • Unique ref.PIVBX-S
  • Collection setSurface
  • CollectionPivot
  • TypeObject (single object)
  • Date of publishing2022-07-11
  • Edition number1
Related
  • Material mainAluminum
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_82
  • Uniclass 2015 DescriptionSpot lights
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass TitleLighting Fixtures
  • OmniClass Number23-35 47 11
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States