Selecting the location and language will prioritise localised information. Continue
RIM ROUNDED RECTANGLE, Pendant
Lumenwerx

RIM ROUNDED RECTANGLE, Pendant

Available in 10 standard sizes total, from 3’ x 6’ to 8’ x 12’, Rim Rounded Rectangle fixtures (with 1’ and 2’ rounded corners) are decorative with a sleek profile suitable in any interior environment, especially when combined with general lighting, wall wash, and/or perimeter effects. Rim Rounded Rectangle is equipped with LED arrays illuminating inward from its rounded rectangular housing. Rim Rounded Rectangle nominal light output ranges from 5300 to 23300 lumens. It is also available with Chromawerx Sola, Duo, and Quadro.

Specification
  • SIZE: 3' x 6', 3' x 8', 3' x 12', 4' x 6', 4' x 8', 5' x 10', 5' x 12', 6' x 12', 8' x 10', 8' x 12'

    LIGHT SOURCE: LED

    LIGHT DISTRIBUTION: INWARD

    CHROMATICITY: STATIC WHITE, DUO , SOLA , QUADRO

    MOUNTING: PENDANT

    OPTICS: ULO

Technical specification
  • Unique ref.RIMRER12P-copy
  • Collection setPendant
  • CollectionRim Shape
  • TypeObject (single object)
  • Date of publishing2022-07-14
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass TitleLighting Fixtures
  • OmniClass Number23-35 47 11
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States