Set your location and language to prioritise localised information. Continue
RIM SEGMANT, Pendant
Lumenwerx

RIM SEGMANT, Pendant

Rim Segments (aka open shapes, partial shapes) are available in various shapes, including 1/4-round, 1/2-round, and 3/4-round available in 2'-8' radii, as well as straight line segments ranging from 2'-12'. They can function individually as discrete luminaires, or they can be joined together to form new shapes that we refer to as Rim Systems. As with the rest of the Rim family, Rim Segments are
decorative with a sleek profile suitable in any interior environment, especially when combined with general lighting, wall wash, and/or perimeter effects. They are equipped with LED arrays illuminating inward toward the centre of what their full shape would be i.e., a circle. Rim Segment nominal light output ranges from 325 to 640 lumens per foot. It is also available with Chromawerx Sola, Duo, and Quadro.

Specification
  • SIZE: 

    CURVED SEGMENT (radius)AngleSTRAIGHT SEGMENT (length)
    12"

    18"
    24"
    30"
    36"
    48"

    60º
    90º

    120º
    180º
    270º

    24"
    36"
    48"
    60"
    72"
    96"
    120"
    144"

    LIGHT SOURCE: LED

    LIGHT DISTRIBUTION: INWARD, OUTWARD

    CHROMATICITY: STATIC WHITE, DUO , SOLA , QUADRO

    MOUNTING: PENDANT

    OPTICS: ULO

Technical specification
  • Unique ref.RIMSEGP
  • Collection setPendant
  • CollectionRim Shape
  • TypeObject (single object)
  • Date of publishing2022-03-30
  • Edition number1
Related
  • Material mainAluminum
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass TitleLighting Fixtures
  • OmniClass Number23-35 47 11
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States