Selecting the location and language will prioritise localised information. Continue
SHELL SQUARE, Surface
Lumenwerx

SHELL SQUARE, Surface

Shell fixtures are sleek, balanced, and well detailed. Remarkably versatile, Shell complements general illumination in working spaces and provides functional illumination over conference tables, in break or lunch rooms, and in circulation spaces. Shell Square Surface can offer a subtle circumference glow for added visual interest. Shell is available with Chromawerx Duo, Sola, and solid colors (red, green and blue), as well as Static White and BIOS.

Specification
  • SIZE: 8" X 8" - 12" X 12" - 16" X 16"

    LIGHT SOURCE: LED

    CHROMATICITY: STATIC WHITE, BIOS, DUO , SOLA, RED SOLID, GREEN SOLID, BLUE SOLID

    MOUNTING: SURFACE

    OPTICS: HLO

Technical specification
  • Unique ref.SHESQS
  • Collection setSurface
  • CollectionShell
  • TypeObject (single object)
  • Date of publishing2022-01-07
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodePr_70_70_48_85
  • Uniclass 2015 DescriptionSurface luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass TitleLighting Fixtures
  • OmniClass Number23-35 47 11
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States