Publish your products
VIA LUX, Pendant, Direct, Direct/Indirect
VIA LUX, Pendant, Direct, Direct/Indirect
VIA LUX, Pendant, Direct, Direct/Indirect
VIA LUX, Pendant, Direct, Direct/Indirect
    Lumenwerx

    VIA LUX, Pendant, Direct, Direct/Indirect

    Via Lux combines refined aesthetics with engineering ingenuity, delivering premium linear lighting with high performance and low-glare comfort. At just 3" wide, Via Lux’s compact form with integral driver simplifies installation across pendant, surface, wall, and recessed applications.
    Offered in direct or direct/indirect distributions with open or closed end cap designs, Via Lux is endlessly adaptable

    Specification
    • SIZE: 3IN

      LIGHT SOURCE: LED

      CHROMATICITY: STATIC WHITE

      LIGHT DISTRIBUTION: DIRECT, DIRECT/INDIRECT

      MOUNTING: PENDANT, RECESSED, SURFACE, WALL

      OPTICS: HLO, TIO, WAI2, WIO2

    Technical specification
    • Unique ref.VLUXP
    • Product familyPendant
    • Product groupVia Lux
    • TypeObject (single object)
    • Date of publishing2026-02-12
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Pendants
    • IFC classificationLight Fixture
    • ETIM CodeEC001743
    • ETIM NamePendant luminaire
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodePr_70_70_48_62
    • Uniclass 2015 DescriptionPendant luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit