Publish your products
VIA SLIM 3, Wall, Direct, Direct/Indirect
VIA SLIM 3, Wall, Direct, Direct/Indirect
    Lumenwerx

    VIA SLIM 3, Wall, Direct, Direct/Indirect

    One of the most compact and versatile systems in its class, Via Slim combines minimal design with full-scale performance, featuring one of the slimmest linear profiles—just 2 3/8" tall and available in 2" and 3" widths with integral drivers. Pendant or wall-mounted, with direct-only or direct/indirect distribution, Via Slim expands design possibilities through standalone fixtures, linear runs, and pattern configurations.

    Specification
    • SIZE: 3IN

      LIGHT SOURCE: LED

      CHROMATICITY: STATIC WHITE, FULL SPECTRUM

      LIGHT DISTRIBUTION: DIRECT, DIRECT/INDIRECT

      MOUNTING: PENDANT, WALL

      OPTICS: SDBO, SLO, SMPO, TIO, WAI2, WIO2


    Technical specification
    • Unique ref.VSLIM3W
    • Product familyWall
    • Product groupVia Slim
    • TypeObject (single object)
    • Date of publishing2026-02-12
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit