Terrace glazing
Lumon
Archived

Terrace glazing

Frameless Lumon glass terraces offer something extra. The sun will shine warmer through glass panes. The warmth of the summer days will linger much longer and the spring will begin earlier on a glazed terrace. The glazed terrace is an ideal place to pre-grow summer flowers and take care of your kitchen garden. The glazed terrace gives totally new possibilities for you to improve your housing conditions and living comfort – to increase ambiance and flair on the balcony. It is an excellent summer living room, the place for cooling down after the sauna and an ideal place where to engage in your hobbies while staying close to nature.
Technical specification
  • Unique ref.Terrace
  • Collection setterrace
  • Collectionglazing
  • TypeObject (single object)
  • Date of publishing2013-01-24
  • Edition number1
  • Height (mm)2400
  • Width (mm)3500
  • Depth (mm)2500
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategoryConstruction - Balcony
  • IFC classificationWindow
  • UNSPSC nameWindow walls
  • UNSPSC code30171613