Publish your products
Luminous Rod - LR 1.5

Luminous Rod - LR 1.5

  • Crystal clear acrylic lens; 2" to 24" L
  • Solid, edge-lit lens emits seamless, even glow
  • Combine housing and lens lengths into numerous configurations
  • Multiple rods create eye-catching clusters
Specification
  • Diameter: 1.5”

    Output: 470 lm (5 W)

    Housing: Aluminum; 6" & 12" (nominal)

    Rod Lens: Crystal clear acrylic; 2" to 24" (nominal)

    Mounting: Power cord pendant

    Driver: In canopy or remote

    Weight: 4 lb/3 ft

    Certification: UL listed for damp location use

    Warranty: 5-year limited warranty

    Photometry: Consult factory

Technical specification
  • Unique ref.lr-1-5
  • Product familyStandard Lighting Products
  • Product groupLUMINOUS RODS
  • TypeObject (single object)
  • Date of publishing2025-08-06
  • Edition number1
Related
  • Material mainAcrylic
  • Material secondaryAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
United States