Publish your products
SPH Series
SPH Series
SPH Series

    SPH Series

    • Up to 4600 delivered lumens • 4 diameters for flexible scaling • One piece opal acrylic spheres • A single powered adjustable cord • Custom canopies for multi-fixture clusters
    Specification
    • Diameter: 8” to 22” (nominal) 

      Output: 91 LPW 

      Housing: Aluminum 

      Lens: Transmissive, opal acrylic globe 

      Mounting: Cord, stem, or surface 

      Driver: In canopy or remote 

      Weight: 5-12 lb (based on Ø) 

      Certifi cation: UL listed for damp location use 

      Warranty: 5-year limited warranty 

      Photometry: Third-party photometric report and IES fi les on the website 

    Technical specification
    • Unique ref.sph
    • Product familyStandard Lighting Products
    • Product groupSPHERES
    • TypeObject (single object)
    • Date of publishing2025-08-06
    • Edition number1
    Related
    • Material mainAcrylic
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting

    Region availability

    North America
    United States