Publish your products
LSX250 Series Frameless Solar Panels

LSX250 Series Frameless Solar Panels

4.7 out of 5 stars4.7(6 reviews)
LSX is the revolutionary frameless solar module design that has bridged the gap between architecture and energy What is the LSX Module System? Our award-winning LSX Module System is composed of the LSX Frameless Solar Module and LSX Rail. The elegance of the design is that the system is not only faster and easier to install than conventional modules, but the results add additional value due to the superior aesthetics. Where can the LSX Module System be integrated? -Awnings -Canopies -Carports -Roof Mounted -Building Integrated PV (BIPV) & Custom Designs -SolarScapes Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®
Specification
  • Country: United States Industry Standards: ETL per UL-1703 & CEC Listed Manufacturer Product Line: LSX250 Series Module Area: 18.65 sq ft Number of Cells: 60 Region: North America Solar Cell Material: Monocrystalline Solar Cells Dimensions: 6" x 6"
Technical specification
  • Unique ref.LSX250_Series_Frameless_Solar_Panels
  • Product familyElectrical
  • Product groupSolar Panels
  • TypeObject (single object)
  • Date of publishing2014-04-01
  • Edition number1
Related
  • Material mainGlass
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Solar
  • Uniclass 2015 CodePr_60_70_65_63
  • Uniclass 2015 DescriptionPhotovoltaic modules
  • CSI MasterFormat 2014 Code26 31 00
  • CSI MasterFormat 2014 TitlePhotovoltaic Collectors
  • OmniClass Number23-35 11 17 15
  • OmniClass TitlePhotovoltaic Collectors

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit