Publish your products
Table Sarek round
Table Sarek round
Table Sarek round
Table Sarek round
Table Sarek round
Table Sarek round
Table Sarek round
Table Sarek round

    Table Sarek round

    Sarek is the stylish table with a 60s feel, designed by Olof Bratt & Katrin Kahl. The slanted slightly rounded legs give the table a light and modern feel. A durable meeting table with high flexibility in the choice of variants. Sarek is available in several shapes, sizes and heights and is as flexible as it is stylish.

    The clever design allows Sarek to be easily assembled and disassembled, making it an excellent product for future reuse.

    Specification
    • Ø70, H52 CM

      Ø100, H52 CM

      Ø80, H60 CM

      Ø120, H73 - dim. between legs 63 CM, 5 legs

      Ø120, H73 - dim. between legs 82 CM, 4 legs

      Ø150, H73 - dim. between legs 55 CM, 7 legs

      Ø150, H73 - dim. between legs 66 CM, 6 legs

      The core of the tabletop is birch plywood 21mm, environmentally certified. As standard there are five choices of functional surfaces for the tabletop; Resandable thick veneer 1.5mm ash/oak, Hp laminate, Fenix laminate, Desktop linoleum and Kayar rubber surface. Straight bevelled open plywood edge with rounded edge radius 2 and corner radius 10 mm (corner = rect). Slanted rounded legs in solid wood with integrated leg bracket. Edge-free table for best accessibility, top-to-floor dimensions at least 70 cm.

      Declared with Möbelfakta. The table can be reconditioned and reused in the future.

      Can be manufactured to adapt to the intended environment.

      We are happy to help with non-standard product sizes, heights, materials, and wood species, please let us know your request.

    Technical specification
    • Unique ref.Table-Sarek-round
    • Product familyTable
    • Product groupTables
    • TypeObject (single object)
    • Date of publishing2023-03-14
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryPlywood
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Region availability

    Europe
    Denmark
    Finland
    Netherlands
    Norway
    Sweden
    United Kingdom