Set your location and language to prioritise localised information. Continue
Table Sarek rectangular

Table Sarek rectangular

Sarek is the stylish table with a 60s feel, designed by Olof Bratt & Katrin Kahl. The slanted slightly rounded legs give the table a light and modern feel. A durable meeting table with high flexibility in the choice of variants. Sarek is available in several shapes, sizes and heights and is as flexible as it is stylish.

The clever design allows Sarek to be easily assembled and disassembled, making it an excellent product for future reuse.

Specification
  • W55, H52, D120 CM

    W70, H73, D120cm - dim. between legs 95 CM, 4 legs

    W80, H73, D140cm - dim. between legs 112 CM, 4 legs

    W95, H73, D190cm - dim. between legs 162 CM, 4 legs

    The core of the tabletop is birch plywood 21mm, environmentally certified. As standard there are five choices of functional surfaces for the tabletop; Resandable thick veneer 1.5mm ash/oak, Hp laminate, Fenix laminate, Desktop linoleum and Kayar rubber surface. Straight bevelled open plywood edge with rounded edge radius 2 and corner radius 10 mm (corner = rect). Slanted rounded legs in solid wood with integrated leg bracket. Edge-free table for best accessibility, top-to-floor dimensions at least 70 cm.

    Declared with Möbelfakta. The table can be reconditioned and reused in the future.

    Can be manufactured to adapt to the intended environment.

    We are happy to help with non-standard product sizes, heights, materials, and wood species, please let us know your request.

Technical specification
  • Unique ref.Table-Sarek-rectangular
  • Collection setTable
  • CollectionTables
  • TypeObject (single object)
  • Date of publishing2023-03-14
  • Edition number1
Related
  • Material mainWood
  • Material secondaryPlywood
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • OmniClass TitleResidential Furniture and Equipment
  • OmniClass Number23-21 23 00

Region availability

Europe
Denmark
Finland
Netherlands
Norway
Sweden
United Kingdom