Set your location and language to prioritise localised information. Continue
Table Stay XL

Table Stay XL

A modern and large meeting table in lengths up to 480 cm. Design Ulf Linder & Kristina Lindqvist

Stay XL is the large table with a light feel. Excellent as a conference table, or simply where a large, long table is needed. The metal stays give Stay a distinct expression, with the help of colour choices you can easily put your own stamp on Stay XL.

For smaller tables in the same series, see Stay.

Specification
  • W110, H73, D300cm - dim. between legs 2X130 CM

    W110, H73, D350cm - dim. between legs 2X154 CM

    W115, H73, D420cm - dim. between legs 2X189 CM

    W115, H73, D480cm - dim. between legs 2X219 CM

    The core of the tabletop is birch plywood 24mm, environmentally certified. As standard there are five choices of functional surfaces for the tabletop; Resandable thick veneer 1.5mm ash/oak, Hp laminate, Fenix laminate, Desktop linoleum and Kayar rubber surface. Open plywood edge with rounded edge radius 12, corner radius 25 mm. Slanted round legs in massive wood. Metal brace in RAL colour. Decorative metal fittings can be in a customized RAL. Edge-free table for best accessibility, free distance measurement top–to-floor at least 70cm.

    Declared with Möbelfakta. The table can be reconditioned and reused in the future.

    Can be manufactured to adapt to the intended environment.

    We are happy to help with non-standard product sizes, heights, materials, and wood species, please let us know your request.

Technical specification
  • Unique ref.Table-Stay-XL
  • Collection setTable
  • CollectionTables
  • TypeObject (single object)
  • Date of publishing2023-03-17
  • Edition number1
Related
  • Material mainWood
  • Material secondaryPlywood
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • OmniClass TitleResidential Furniture and Equipment
  • OmniClass Number23-21 23 00

Region availability

Europe
Denmark
Finland
Netherlands
Norway
Sweden
United Kingdom