Publish your products
Zipscreen
Zipscreen
    Lunex

    Zipscreen

    Lunex zipscreen fullfilles the requirementes of EU- standard EN 13659 regarding wind and efficient sunshade. It has been testet to endure forces up to 400 Newton per m2 on most common window sizes. Lunex Zipscreen is made with half a zipper which is welded to the fabric on both sides. The zipper halfes is entered into plastic guides which leads the fabric inside the guiderails and leaves no gap for sunrays to leak trough. This is the big difference between a zipscreen and a traditional screen which have no other guidance than a weighted bottom profile and where in some cases light gaps are inevitably. Applications : Lunex Zipscreen can be used wherever the requirement is an effective sunshade and where high winds might be a challenge for a traditional screen. A zipscreen can withstand up to 20 m/s where as a traditional screen often has limits down to 8 m/s. Lunex Zipscreen meets the requirements of access to normal daylight while it provides an optimal shielding of unwanted glare. Product description : All vivble outer profiles are made of high quality extruded aluminum profiles which are powdercoated or anodized to withstand corrosion. Standard colors are anodized (similar to RAL 9006 silver grey) or RAL 9010 white. All other standard RAL colors available for a surcharge. Operation : Lunex Zipscreen is only available with electric motor drive operated by switch, remote or fully automated solar/wind systems.
    Technical specification
    • Unique ref.zipscreen
    • Product familyExternal sunshading
    • Product groupScreens
    • TypeObject (single object)
    • Date of publishing2015-12-03
    • Edition number2
    Related
    • Material mainAluminum
    • Material secondaryFabric
    • Designed inNorway
    • Manufactured inNorway
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationBuilding Element

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit