Publish your products
GRAFIK Eye® QS Wireless Control Unit

GRAFIK Eye® QS Wireless Control Unit

The GRAFIK Eye® QS Control Unit is an easy and efficient way to control both electric light and daylight. It's fully customizable and adjusts lights and shades for any task or activity at the touch of a button. With the GRAFIK Eye® QS Power Module, save energy while meeting the aesthetic, functional, and regulatory needs of any project or space. It features large, engravable, backlit buttons with an intuitive information display and multiple language options, and can control up to 16 lighting zones and up to 3 shade zones.

Get in contact with Lutron Electronics

Specification
  • ADA Compliant: No Application: Wireless Control Panel Country: United States Depth: 2-3/16" Height: 4-11/16" Industry Standards: Complies with ANSI/ASHRAE/IESNA Standard 90.1-2007, IECC, Meets CA Title 24 Requirements Manufacturer Product Line: GRAFIK Eye® QS Material: Plastic Number of Shades: 1 to 3 Number of Zones: 3, 4, 6, 8, 16 Region: North America Voltage: 120 V, 240 V Width: 9-3/8"
Technical specification
  • Unique ref.grafikeyeqswcu
  • Product familyElectrical equipment
  • Product groupGRAFIK Eye® QS
  • TypeObject (single object)
  • Date of publishing2019-11-22
  • Edition number1
Related
  • Material mainPlastic
  • Material secondaryMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • IFC classificationSwitching Device
  • UNSPSC nameElectrical controls and accessories
  • UNSPSC code391215
  • CSI MasterFormat 2014 Code26 09 16
  • CSI MasterFormat 2014 TitleElectrical Controls and Relays
  • OmniClass Number23-35 37 17
  • OmniClass TitleDimmer Control Switches

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit