Publish your products
HomeWorks Architectural RF Grafik T-Style Dimmers & Switches; RadioRa2 Architectural RF Grafik T-Style Dimmers & Switches
HomeWorks Architectural RF Grafik T-Style Dimmers & Switches; RadioRa2 Architectural RF Grafik T-Style Dimmers & Switches
HomeWorks Architectural RF Grafik T-Style Dimmers & Switches; RadioRa2 Architectural RF Grafik T-Style Dimmers & Switches
HomeWorks Architectural RF Grafik T-Style Dimmers & Switches; RadioRa2 Architectural RF Grafik T-Style Dimmers & Switches
HomeWorks Architectural RF Grafik T-Style Dimmers & Switches; RadioRa2 Architectural RF Grafik T-Style Dimmers & Switches

    HomeWorks Architectural RF Grafik T-Style Dimmers & Switches; RadioRa2 Architectural RF Grafik T-Style Dimmers & Switches

    HomeWorks QS architectural RF GRAFIK T local

    controls function much like standard dimmers or

    switches, but can be operated as part of a lighting

    control system. GRAFIK T controls are useful in

    locations where single circuits of lighting need to be

    dimmed or switched.

    Get in contact with Lutron Electronics

    Specification
    • HomeWorks QS architectural RF GRAFIK T local

      controls function much like standard dimmers or

      switches, but can be operated as part of a lighting

      control system. GRAFIK T controls are useful in

      locations where single circuits of lighting need to be

      dimmed or switched.

      Features

      • Controls include dimmers, switches, and

      companion devices.

      • Simple touch control.

      • Distinctive architectural aesthetic.

      • Softly lit white LEDs indicate light level and coordinate

      with any décor.

      • Advanced microprocessor dimming technology for

      control of dimmable LED lamps. 1

      • Low-end and high-end trim are available for improved

      LED dimming performance (dimmer only).

      • Optional neutral connection available for superior LED

      dimming performance (C•L dimmer only). 2

      • Phase selectable technology allows forward or reverse

      phase dimming for compatibility with more load types.

      • Installs in single-pole or multi-location applications.

      Companion devices are available for multi-location

      control with dimmers and switches (maximum

      4 companion devices per dimmer or switch, 1 main

      control per circuit).

      • Use Lutron GRAFIK T wallplates (sold separately). See

      the Colors and Finishes on page 3 for details.

      • Lutron GRAFIK T wallplates snap on with no visible

      means of attachment.

    Technical specification
    • Unique ref.lutron-homeworks-architectural-rf-grafik-t
    • Product familyLighting Controls
    • Product groupHomeWorks
    • TypeObject (single object)
    • Date of publishing2022-05-26
    • Edition number1
    • Height (inches)4.69
    • Width (inches)2.94
    • Depth (inches)1.75
    Classification
    • BIMobject CategoryElectrical - Controls

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit