Publish your products
myRoom Palladiom QS Thermostat
myRoom Palladiom QS Thermostat
myRoom Palladiom QS Thermostat
myRoom Palladiom QS Thermostat
myRoom Palladiom QS Thermostat
myRoom Palladiom QS Thermostat
myRoom Palladiom QS Thermostat
myRoom Palladiom QS Thermostat
myRoom Palladiom QS Thermostat
myRoom Palladiom QS Thermostat

    myRoom Palladiom QS Thermostat

    The Palladiom QS room thermostat provides temperature control for myRoom systems. The minimal design of the thermostat complements the Palladiom QS wallstations. Utilize with or without the wallstations to enhance the décor of any space.

    Get in contact with Lutron Electronics

    Specification
    • Width 4.0"
      Height 3.7"
      Depth 1.0"
      Finish
      Matte Almond | Matte Beige | Matte Black | Matte Brown | Matte Gray | Matte Ivory | Matte Light Almond | Matte Sienna | Matte Taupe | Matte White | Metal Bright Nickel | Metal Satin Chrome | Metal Satin Nickel | Metal Bright Brass | Metal Bright Chrome | Metal Satin Brass | Metal Antique Brass | Glass Clear White
      Voltage 24 V to 36 V
      Mount Type Wall mounted
      Environment Indoor
      Humidity 0-90%
      Operating Temperature 32 °F to 104 °F

      Features 

      • Aesthetically coordinates with Palladiom keypads. 

      • Compatible with the following HVAC systeminterfaces:– Lutron Fan Coil Unit (FCU) controller(see spec 3691082 at www.lutron.com) e 2-pipe or 4-pipe hydronic systems e 3-speed or 0–10 V- variable fan speed control e On/Off or 0–10 V- modulating valve control– Specific VRV/VRF systems via BACnet®(see page 4)– Specific VRV/VRF systems via wired third-partyHVAC controller interface (see page 6) 

      • Backlit screen and buttons are easy to operate in adark room. The backlit screen and the buttons willdim to a pre-selected level when not in use. 

      • Ability to lock out local button control via myRoomPlus system configuration.** 

      • Built-in vandal-resistant PIR motion sensor withLutron exclusive XCT detection technology. 

      • Built-in room temperature sensor. 

      • Programmable active backlight timeout.myRoom Palladiom QS Thermostat* “XXX” in the model number will be 2 or 3 letters that represent color/finish code.See Colors and Finishes.** Available with myRoom Palladiom thermostat version 3.11 or newer. 

      • The FCU controller supports an optional wiredremote temperature sensor to allow for flexibilityregarding thermostat installation location. Wheninstalled, the wired remote temperature sensor isused instead of the internal thermostat sensor. 

      • IEC SELV/NECR Class 2 control. 

      • myRoom Plus and myRoom Prime guestroomcontrol solutions save energy by automaticallyadjusting the room temperature setpoint based onguest occupancy. 

      • myRoom Plus can save energy based on roomsold/unsold information from the hotel propertymanagement system. 

      • In myRoom Plus, BACnet® interface supportsup to six myRoom Palladiom thermostats perarea/ zone.® SPECIFICATION SUBMITTAL PageJob Name:Job Number:Model Numbers:myRoom369861p 2 01.06.20Lutron Room ThermostatSpecificationsRegulatory Approvals 

      • Lutron Quality Systems registered to ISO 9001:2015 

      • Compliant with IEC 60730 

      • cULus Listed 

      • NOM Certified 

      • RoHS CertifiedPower Input 

      • IEC SELV/NEC® Class 2 

      • Operating voltage: 24–36 V- 60 mA System Communication and Capacity 

      • IEC SELV/NEC® Class 2 wiring connects Palladiom QSthermostats to other devices on the QS Link. 

      • A Palladiom QS thermostat consumes 3 power drawunits (PDU) on the QS link. For complete information,see “Power Draw Units on the QS Link” (P/N 369405) at www.lutron.com Terminals 

      • Each terminal accepts up to two 18 AWG (1.0 mm2)wires or one 22 AWG to 12 AWG (0.5 mm2 to 2.5 mm2)solid or stranded wires.Environment• Ambient operating temperature:32 ˚F to 104 ˚F (0 ˚C to 40 ˚C) 

      • Maximum 90% non-condensing relative humidity 

      • Indoor use only 

      • IP20 RatingCompatibility 

      • Palladiom QS thermostats are compatible with myRoomPlus and myRoom Prime systems.Room Temperature Sensor 

      • Measuring range: 32 °F to 99 ˚F (0 ˚C to 37 ˚C) 

      • Accuracy– At 70 °F: < +/− 1 °F– At 25 °C: < +/− 0.5 °C 

      • 5% to 90% non-condensing, relative humidityTemperature Setpoint and Display 

      • The Palladiom QS thermostat is adjustable in 1 °F(0.5 °C) increments. 

      • The Palladiom QS thermostat displays roomtemperature in 1 °F (0.5 °C) increments. 

      • Toggle between Fahrenheit and Celsius temperatureunits with a button press or Lutron IntegrationProtocol command.

       

      PIR Sensor Placement and Operation 

      • The ability of the PIR sensor to detect motion requires line-of-sight of room occupants. The PIR sensor must havean unobstructed view of the room. 

      • Hot objects, moving air currents, and automated shades can affect the performance of the PIR sensor. For bestperformance, the PIR sensor should be mounted at least 4 ft (1.2 m) away from HVAC vents and light bulbs. 

      • The performance of the PIR sensor depends on a temperature differential between the ambient room temperatureand that of room occupants. Warmer rooms may reduce the ability of the PIR sensor to detect occupants. 

      • For use as part of the guest presence detection feature to control lights and thermostat based on the occupancystate. PIR sensor is not intended to control lights, thermostat, or shades without using the myRoom Guest Controlssolution. 

      • PIR sensor is not intended to control lights, thermostat, or shades without using guest presence detection. 

      • 180˚ sensor field-of-view 

      • Sensitivity options:– High sensitivity (default)– Low sensitivity 

      • Coverage– 30 ft x 30 ft (9 m x 9 m)– 900 ft2 (81 m²) 

      • Vandal resistant with reinforced metal bar behind lens

    Technical specification
    • Unique ref.lutron-myRoom-palladiom-thermostat
    • Product familyTemperature Controls
    • Product groupPalladiom
    • TypeObject (single object)
    • Date of publishing2019-11-26
    • Edition number1
    • Height (inches)3.7
    • Width (inches)4
    • Depth (inches)1
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Control Panels
    • IFC classificationObject
    • CSI MasterFormat 2014 Code23 09 00
    • CSI MasterFormat 2014 TitleInstrumentation and Control for HVAC
    • OmniClass Number23-27 15 23
    • OmniClass TitleHVAC Controls

    Region availability

    North America
    Canada
    United States