Publish your products
Pico 4-Button Wireless Remote
Pico 4-Button Wireless Remote
Pico 4-Button Wireless Remote
Pico 4-Button Wireless Remote
Pico 4-Button Wireless Remote
Pico 4-Button Wireless Remote
Pico 4-Button Wireless Remote
Pico 4-Button Wireless Remote
Pico 4-Button Wireless Remote
Pico 4-Button Wireless Remote

    Pico 4-Button Wireless Remote

    The Pico wireless remote is a flexible and easy to use device that allows the user to control Lutron wireless load-control devices from anywhere in the space. This battery-operated control requires no external power or communication wiring.

    Get in contact with Lutron Electronics

    Specification
    • Finish
      White Gloss | Ivory Gloss | Gray Gloss | Black Gloss | Light Almond Gloss | Satin Matte Biscuit | Satin Matte Snow | Satin Matte Midnight
      Dimming / Dimmer Yes
      Type Light and/or Shade Motor Control
      Depth 0.3"
      Height 2.6"
      Width 1.3"

    Technical specification
    • Unique ref.lutron-pj2-4b-pico
    • Product familyLighting Controls
    • Product groupPico™ Series
    • TypeObject (single object)
    • Date of publishing2019-11-26
    • Edition number1
    • Height (inches)2.6
    • Width (inches)1.3
    • Depth (inches)0.3
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Controls
    • IFC classificationObject
    • CSI MasterFormat 2014 Code26 09 33.16
    • CSI MasterFormat 2014 TitleRemote-Controlled Dimming Stations
    • OmniClass Number23-35 37 17
    • OmniClass TitleDimmer Control Switches

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit