Publish your products
QS Link Power Supply

QS Link Power Supply

The QSPS-DH-1-75 QS link power supply provides up to 75 Power Draw Units (PDUs) on a QS link. The QSPS-DH-1-75 powers additional compatible accessories and devices, allowing them to be added to a QS system.

Get in contact with Lutron Electronics

Specification
  • Width 3.5625"

    Height 3.5625"

    Depth 2.4375"

    Type Power Supply Panel

    Amp Rating 0.5 amps to 1.3 amps

    Voltage 120 V to 277 V

    Environment Indoor

Technical specification
  • Unique ref.lutron-qsps-dh-dinpower
  • Product familyDistribution Boards and Control Panels
  • Product groupSivoia® QS
  • TypeObject (single object)
  • Date of publishing2019-11-30
  • Edition number1
  • Height (inches)3.56
  • Width (inches)3.56
  • Depth (inches)2.44
Related
  • Material mainPlastic
  • Material secondaryMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Transformers
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • CSI MasterFormat 2014 Code26 22 00
  • CSI MasterFormat 2014 TitleLow-Voltage Transformers
  • OmniClass Number23-35 00 00
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment

Region availability

North America
Canada
United States