Publish your products
Vive PowPak Dimming Module with 0 –10 V- Control
Vive PowPak Dimming Module with 0 –10 V- Control

    Vive PowPak Dimming Module with 0 –10 V- Control

    The PowPak Dimming Module with 0 –10 V- Control is a radio frequency (RF) control that operates 0 –10 Vcontrolled fluorescent ballasts or LED drivers based on input from Pico remote controls and Radio Powr Savr sensors. The Dimming Module with 0 –10 V- Control is ideal for small areas (e.g., classrooms, conference rooms, private offices). Communication with RF input devices (e.g., Pico remote controls, Radio Powr Savr sensors) is accomplished by using Lutron Clear Connect RF Technology. These products are also compatible with the Vive hub which enables a simple setup process using a standard web browser on any Wi-Fi enabled phone, tablet or computer. It also enables control and monitoring of all Vive devices. The Vive hub can be added at any time. System reprogramming will be required.

    Get in contact with Lutron Electronics

    Specification
    • Dimming / Dimmer Yes
      Type Wireless Lighting Control
      Environment Indoor
      Amp Rating 0 amps to 8 amps
      Depth 1.25"
      Height 4"
      Voltage 120 V to 277 V
      Width 2.8"

    Technical specification
    • Unique ref.lutron-vive-powpak-dimming0-10v
    • Product familyLighting Controls
    • Product groupVive by Lutron
    • TypeObject (single object)
    • Date of publishing2019-11-22
    • Edition number2
    • Height (inches)4
    • Width (inches)2.8
    • Depth (inches)1.25
    Related
    • Material mainPlastic
    • Material secondaryMetal
    • Designed inUnited States
    Classification
    • BIMobject CategoryElectrical - Controls
    • UNSPSC nameElectrical equipment and components and supplies
    • UNSPSC code3912
    • CSI MasterFormat 2014 Code26 09 36
    • CSI MasterFormat 2014 TitleModular Dimming Controls
    • OmniClass Number23-35 37 17
    • OmniClass TitleDimmer Control Switches

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit