Publish your products
PowPak Single Zone Control Module
PowPak Single Zone Control Module

    PowPak Single Zone Control Module

    The PowPak Single Zone Control Module with DALI is a radio frequency (RF) control that operates 1–4 or 1–32* DALI LED drivers or fluorescent ballasts based on input from Pico remote controls and Radio Powr Savr sensors. The control module is ideal for small areas (e.g., classrooms, conference rooms, private offices). Communication with RF input devices (e.g., Pico remote controls, Radio Powr Savr sensors) is accomplished by using Lutron Clear Connect RF technology.

    Get in contact with Lutron Electronics

    Specification
    • Height 72 mm
      Length 112 mm
      Voltage 220 V to 240 V
      Width 32 mm
      Type Wireless Lighting Control
      Amp Rating 0.05 amps
      Environment Indoor

    Technical specification
    • Unique ref.lutron-vive-powpak-single-zone
    • Product familyLighting Controls
    • Product groupVive by Lutron
    • TypeObject (single object)
    • Date of publishing2019-11-22
    • Edition number1
    • Height (mm)112
    • Width (mm)72
    • Depth (mm)32
    Related
    • Material mainPlastic
    • Material secondaryMetal
    • Designed inUnited States
    Classification
    • BIMobject CategoryElectrical - Controls
    • UNSPSC nameElectrical equipment and components and supplies
    • UNSPSC code3912
    • CSI MasterFormat 2014 Code26 09 36
    • CSI MasterFormat 2014 TitleModular Dimming Controls
    • OmniClass Number23-35 37 17
    • OmniClass TitleDimmer Control Switches

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit