Publish your products
Wallbox Power Module

Wallbox Power Module

The Wallbox Power Module controls up to six zones of light and will operate the following sources with a continuous Square Law dimming curve or on a full conduction non-dim basis: • Incandescent • LED1, 2 • Tungsten Halogen • Electronic Low-Voltage (ELV)3 • Magnetic Low-Voltage (MLV) Transformer • Metal Halide/High Pressure Sodium Switched • Neon/Cold Cathode • Lutron Tu-Wire Electronic Fluorescent Dimming Ballasts • Approved LED and CFL lamps / fixtures • Up to 64 DALI compliant output devices

Get in contact with Lutron Electronics

Specification
  • Width 9.4375"
    Height 4.6875"
    Depth 2.0"
    Voltage 120 V to 240 V
    Environment Indoor
    Ambient Operating Temperature 32 °F to 104 °F
    Power Consumption 7 watt

Technical specification
  • Unique ref.lutron-wallbox-pm
  • Product familyLighting Controls
  • Product groupHomeWorks
  • TypeObject (single object)
  • Date of publishing2019-11-26
  • Edition number1
  • Height (inches)4.69
  • Width (inches)9.44
  • Depth (inches)2
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Transformers
  • IFC classificationObject
  • UNSPSC nameElectrical or power regulators
  • UNSPSC code39121009
  • CSI MasterFormat 2014 Code26 09 23
  • CSI MasterFormat 2014 TitleLighting Control Devices
  • OmniClass Number23-35 00 00
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment

Region availability

North America
Canada
United States