Publish your products
Swing Storage Vertical Bike Rack, 1 Bike Capacity
Swing Storage Vertical Bike Rack, 1 Bike Capacity
Swing Storage Vertical Bike Rack, 1 Bike Capacity
Swing Storage Vertical Bike Rack, 1 Bike Capacity
Swing Storage Vertical Bike Rack, 1 Bike Capacity
Swing Storage Vertical Bike Rack, 1 Bike Capacity
    Madrax

    Swing Storage Vertical Bike Rack, 1 Bike Capacity

    4.4 out of 5 stars4.4(9 reviews)

    The NEW! Madrax Swing Storage Vertical Bike Rack parks one bicycle to the wall of a garage, basement, or other bike storage area per unit. Vertical bike storage is simple, economical, and ideal for apartment/residential use or anywhere multiple bikes need to be parked. 

    Finishes

    The Swing Storage Bike Storage is available in either Galvanized or one of our 16 standard Powder Coated colors.

    Specification
    • Measurements
      BSVS-1-WM | 3" W x 18" H

      Mounting Options
      Wall Mount (1-bike)

    Technical specification
    • Unique ref.swing-vertical-bike-storage
    • Product familyBike Storage
    • Product groupSwing Storage Vertical Bike Rack
    • TypeObject (single object)
    • Date of publishing2021-08-05
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    United States