Publish your products
1/2″ Magnetic Cable Clamp, black, UL Listed 15lb

1/2″ Magnetic Cable Clamp, black, UL Listed 15lb

Features: Magnet Strength: Neodymium magnet rated and tested at 15lbs pull strength. Seamless Organization: A clutter-free solution, keeping cables neatly organized and easily accessible for maintenance or reconfiguration. Damage-Free Installation: With no drilling or adhesives required, magnetic cable management products prevent surface damage, making them ideal for temporary setups or leased spaces. Quick Setup and Reconfiguration: Facilitate swift installation and effortless repositioning, allowing for rapid adjustments to accommodate changing needs or layouts. Labor-Saving Efficiency: Simplify installation processes, saves time and reduces labor costs associated with traditional mounting methods.
Specification
  • Specifications: 1/2” diameter, black premium polymer UV resistant- Locking Cable Holder 15lbs neodymium triple plated (NiCuNi) magnet. Ability to Rotate 360° Plenum Rated
Technical specification
  • Unique ref.62450
  • Product familyCable Management, Cable Holders & Tie Mounts
  • Product groupMagnetic Cable Tie Mounts
  • Date of publishing2024-11-07
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Electric cables
  • OmniClass Number23-35 33 25 15
  • OmniClass TitleHorizontal Electrical Wire Raceways
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit