Publish your products
MCE Single Packaged Vertical HVAC Unit, Electric Heating/Cooling
MagicPak

MCE Single Packaged Vertical HVAC Unit, Electric Heating/Cooling

EASY SPECIFICATION AND INSTALLATION

MagicPak's M-Series Units all-in-one design means engineers no longer need to specify many of the other parts that come along with traditional split-system heating and cooling solutions. Chaseways aren't needed, nor are basepads, external utility connections, disconnects or allowances for refrigerant lines. MagicPak's M-Series Units offer consistency from room to room and floor to floor, so specification is the same and installation time is shortened.

The MagicPak M-Series eliminates the need for complex specifications on parts that come with traditional split-systems such as line chaseways, external utility connections, disconnects, allowances for refrigerant lines and even landscaping to hide on-the-ground units. For apartments, condominiums and other multiple occupancy buildings, MagicPak drives a greater impact across the life of the
development. All in one proven system.

Available in gas heating/electric cooling, electric heating/cooling and heat pump, MagicPak® all-in-one units have a proven design that makes them the easiest combination heating and cooling you can specify.

The Leader In Multifamily Solutions
MagicPak All-In-One™ HVAC Systems help drive more value in multifamily living, enabling you to shed the constraints of traditional systems while optimizing design, speed and savings from specification to occupancy.

Small Footprint Fits In Any Floor Plan
MagicPak All-In-One™ HVAC Systems combine heating and cooling in a tiny footprint and can blend into any environment. Each
individually metered system lives in its own closet — freeing up more usable space for value added amenities without increasing
the building footprint.


Specification
  • Electric Heating/Electric Cooling

    • Up to 14.0 SEER/13.4 SEER2, 11.0 EER/10.6 EER2
    • Fully ducted system
    • Cooling capacity of 0.75 - 3-tons
    • Electric heat range of 0 - 10 kW
    • Individual metering and control for each unit
    • Easy plug-and-play-like install and service
    • Top supply and return
    • Nominal CFM at 0.5” W.C.
    • <1.4% cabinet air leak
    • Pre-wired and pre-charged
    • Factory installed evaporator drain float switch
    • Factory installed ventilation air capabilities
    • Optional Climate Guard™ epoxy coated coils
    • 5-year limited parts warranty

    Keywords: Multifamily hvac, multifamily, commercial hvac, split-systems, chaseways, external utility connections, disconnects, refrigerant lines, apartments, 

Technical specification
  • Unique ref.mce-single-packaged-vertical-unit
  • Product familyM-Series
  • Product groupAll-In-One HVAC Units
  • TypeObject (single object)
  • Date of publishing2021-03-16
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodePr_70_65_03
  • Uniclass 2015 DescriptionAir conditioning units
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 11
  • OmniClass TitleAir Conditioners
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit