Publish your products
Magnetic Dry-Erase Whiteboard Wall Paneling- WhiteWalls®
Magnetic Dry-Erase Whiteboard Wall Paneling- WhiteWalls®
Magnetic Dry-Erase Whiteboard Wall Paneling- WhiteWalls®
Magnetic Dry-Erase Whiteboard Wall Paneling- WhiteWalls®
Magnetic Dry-Erase Whiteboard Wall Paneling- WhiteWalls®
Magnetic Dry-Erase Whiteboard Wall Paneling- WhiteWalls®
    Magnatag

    Magnetic Dry-Erase Whiteboard Wall Paneling- WhiteWalls®

    WhiteWall® steel whiteboard panels turn your room or wall into a floor-to-ceiling whiteboard. Each board features a frameless design with seamless drawn corners hanging from micro-adjusting mounting brackets to account for uneven walls. Installation requires only a few minutes per panel with the help of a power drill, level, and a few additional hands. Available in both vertical and horizontal orientations. 

    Sandwich construction features tension-leveled 24 gauge magnetic steel with proprietary Magnalux® white dry-erase surface, ½-inch cellulose fiber core, and embossed aluminum back.


    All WhiteWall panels are manufactured in the USA and available on short lead times. Our team of dedicated US-based customer service reps will work to ensure your boards arrive on time and to your desired specifications.

    Technical specification
    • Unique ref.whitewall-steel-whiteboard-walls
    • Product familyWhiteboards
    • Product groupMagnetic
    • TypeObject (single object)
    • Date of publishing2023-02-03
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Furniture
    • IFC classificationFurnishing Element
    • ETIM CodeEC012123
    • ETIM NameWhiteboard
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_25_96
    • Uniclass 2015 DescriptionWhiteboards
    • CSI MasterFormat 2014 Code10 11 00
    • CSI MasterFormat 2014 TitleVisual Display Units
    • OmniClass Number23-19 11 19
    • OmniClass TitleWriting Boards
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit