Selecting the location and language will prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
mahasamut/products/4019997f-b6fc-4e7f-8161-c9ed63508949
Home
Categories
Furniture
Chairs, Stools & Benches
Mahasamut Wooden Bar Stool Lunar
Mahasamut มหาสมุทร
Follow
Mahasamut Wooden Bar Stool Lunar
Mahasamut Wooden Bar Stool Lunar
Download
Technical specification
Technical specification
Unique ref.
Mahasamut_Wooden_Bar_Stool_Lunar
Collection set
Chairs, Stools & Bench
Collection
Bar Stool
Type
Object (single object)
Date of publishing
2020-12-23
Edition number
1
Height (mm)
1120
Width (mm)
400
Depth (mm)
540
Links
Links
Product url
https://www.mahasamut.com/product/17770/lunar-bar-stool
Related
Related
Material main
Oak
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
Similar products
CIDER-LA MANUFACTURE
Linus – Chair
Download
AJ Products
Rio Bar chair 650mm
Download
Alias
Kobi Chair
Download
expormim
Lapala hand-woven chair C597 T
Download
AJ Products
Modular seating bench JETLAG
Download
Swedese
Happy
Download