Set your location and language to prioritise localised information.
United States
English (US)
Continue
Free sign up
Log in
Help UNICEF’s work with children and families in Ukraine.
mahasamut/products/49330ee8-f01a-4643-91d9-b652f7c35e96
Home
Categories
Furniture
Chairs, Stools & Benches
Mahasamut Wooden Chair Cascara
Mahasamut มหาสมุทร
Follow
Mahasamut Wooden Chair Cascara
4.8
(20 reviews)
Mahasamut Wooden Chair Cascara
Download
Technical specification
Technical specification
Unique ref.
Mahasamut_Wooden_Chair_Cascara
Product family
Chairs, Stools & Bench
Product group
Chairs
Type
Object (single object)
Date of publishing
2020-12-23
Edition number
1
Height (mm)
800
Width (mm)
600
Depth (mm)
560
Links
Links
Product url
https://www.mahasamut.com/product/25495/cascara-chair
Related
Related
Material main
Oak
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
Similar products
Icons of Denmark
Smile Lounge - Wood Leg - High Back
4.0
(
42
)
Download
expormim
Lapala hand-woven chair C597 T
4.4
(
9
)
Download
AJ Products
Seating group OCTO
3.7
(
17
)
Download
CIDER-LA MANUFACTURE
Joséphine – Reception bench
4.5
(
6
)
Download
viccarbe
Copa Bar Stool Swivel Base
4.6
(
10
)
Download
Alias
Kobi Chair
4.8
(
18
)
Download