Publish your products
Red-Brown Flashed Klinker Paver
Red-Brown Flashed Klinker Paver
    Archived

    Red-Brown Flashed Klinker Paver

    Extruded klinker pavers fired at a higher temperature and in a reducing atmosphere, i.e: with little oxy-gen. The iron compounds which are transformed into reddish colored ferric oxide in oxygen firing, become ferrous-ferric or ferrous oxides with a hazel-colored, brown, grey, black or ochre color depending on the quantity of oxygen. The controlled programming of the oxygen reduction combined with the right mixture produce a wide range of compositions to give each project a unique appearance with its own special sheen.
    Specification
    • Available sizes (mm): 200X100X50 / 200X100X60
    Technical specification
    • Unique ref.Adoquin-Klinker-Flaseado-Rojo-Marron
    • Product familyAdoquín Klinker/ Klinker Paver
    • Product groupFlashed Klinker Paver/Adoquín Klinker Flaseado
    • TypeObject (single object)
    • Date of publishing2019-08-01
    • Edition number1
    • Height (mm)50
    • Width (mm)200
    • Depth (mm)100
    Related
    • Material mainCeramics
    • Material secondaryCeramics
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)2.2
    Classification
    • BIMobject CategoryConstruction Materials - Pavers & Stones
    • IFC classificationFloor
    • UNSPSC namePaving blocks
    • UNSPSC code30171701
    • Uniclass 2015 CodePr_25_93_60_09
    • Uniclass 2015 DescriptionClay pavers
    • CSI MasterFormat 2014 Code09 30 19
    • CSI MasterFormat 2014 TitlePaver Tiling
    • OmniClass Number23-11 21 17 11 13
    • OmniClass TitleBrick Pavers
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes