Set your location and language to prioritise localised information. Continue
Jet Klinker Facing Brick

Jet Klinker Facing Brick

Facing bricks manufactured by extruding a mixture of special clays and water. After drying off the water added for the extrusion, the bricks are fired in an oxidizing atmosphere in a Tunnel Kiln until they acquire high density, low water absorption and suction (initial rate of absorption) and high compressive strength. These bricks are particularly attractive and naturally longlasting. They are ideal for harsh environments.
Specification
  • Available sizes (mm): 240X115X50 / 215X102X65 / 230X110X76 / 230X70X76 / 290X90X50
Technical specification
  • Unique ref.Ladrillo-Caravista-Azabache
  • Collection setLadrillo Caravista / Facing Brick
  • CollectionKlinker/Klinker
  • TypeObject (single object)
  • Date of publishing2019-08-01
  • Edition number1
  • Height (mm)50
  • Width (mm)240
  • Depth (mm)115
Related
  • Material mainCeramics
  • Material secondaryMasonry
  • Weight Net (Kg)1.8
Classification
  • BIMobject CategoryConstruction Materials - Masonry
  • IFC classificationWall
  • UNSPSC nameCeramic bricks
  • UNSPSC code30131602
  • Uniclass 2015 CodePr_20_93_52_15
  • Uniclass 2015 DescriptionClay bricks
  • CSI MasterFormat 2014 Code04 21 13
  • CSI MasterFormat 2014 TitleBrick Masonry
  • OmniClass TitleFace Bricks
  • OmniClass Number23-13 21 19 13
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls