Publish your products
White Klinker Facing Brick
White Klinker Facing Brick
    Archived

    White Klinker Facing Brick

    Facing bricks manufactured by extruding a mixture of special clays and water. After drying off the water added for the extrusion, the bricks are fired in an oxidizing atmosphere in a Tunnel Kiln until they acquire high density, low water absorption and suction (initial rate of absorption) and high compressive strength. These bricks are particularly attractive and naturally longlasting. They are ideal for harsh environments.
    Specification
    • Available sizes (mm): 240X115X50 / 215X102X65 / 230X110X76 / 230X70X76 / 290X90X50
    Technical specification
    • Unique ref.Ladrillo-Caravista-Blanco
    • Product familyLadrillo Caravista / Facing Brick
    • Product groupKlinker/Klinker
    • TypeObject (single object)
    • Date of publishing2019-08-01
    • Edition number1
    • Height (mm)50
    • Width (mm)240
    • Depth (mm)115
    Related
    • Material mainCeramics
    • Material secondaryMasonry
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)1.65
    Classification
    • BIMobject CategoryConstruction Materials - Masonry
    • IFC classificationWall
    • UNSPSC nameCeramic bricks
    • UNSPSC code30131602
    • Uniclass 2015 CodePr_20_93_52_15
    • Uniclass 2015 DescriptionClay bricks
    • CSI MasterFormat 2014 Code04 21 13
    • CSI MasterFormat 2014 TitleBrick Masonry
    • OmniClass Number23-13 21 19 13
    • OmniClass TitleFace Bricks
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls